3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
110
3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's
Drawn steel construction
3-1/2 in. x 1-1/2 in. deep
Supplied with five 1/2 in. knockouts
Combination Phillips/slotted screw heads
11.8 cu. in. capacity
Product details
Resources and downloads
Product details
General
Accessory Type
Box
Bracket Type
No Bracket
Ceiling Fan Rated
No
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in
Material
Steel
Type
Box
UPC
050169001103
Wiring System
Conduit
Dimensions
Actual Depth
1.563 in
Cubic Capacity
11.8 cu.in
Depth
1.5 in
Fixture Lbs.
50 lb
Height
3.157 in
Raised Ground
No
Weight
0.398 lb
Width
3.157 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
3150
Resources and downloads
Specifications
110
Catalogs
RACO / TayMac / Bell Full Catalog
Sales Drawings
RACO-drawn-steel-box-infographic
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions