Image of GS883SNKCM GRAND SLAM BOX STAB-iT® Series II 8X8X3 NO Knockouts, With Cable Management

GRAND SLAM BOX STAB-iT® Series II 8X8X3 NO Knockouts, With Cable Management

Brand: Raco

Catalog ID: GS883SNKCM

Collection name: Grand Slam With Stab-iT® II

GRAND SLAM BOX STAB-It ® II 8X8X3 NO Knockouts, With Cable Management

  • STAB-iT® II clamp has been field proven to be over 3X's faster than traditional MC connectors
  • Ground bar pre installed
  • Cable management with 2 multifunction clips
  • Surface mount cover
  • Without knockouts
  • Optional conduit support plate
  • NEMA 1 Rating for Indoors
  • Additional STAB-iT® II connectors can be added

General

Application

RACO's Grand Slam Junction Boxes are used to terminate home runs, branch circuits and other electrical wiring. The large capacity boxes feature RACO's patented Stab-it® II connectors for MC, built in ground bars and are designed for commercial applications

Catalog Number

GS883SNKCM

Series

STAB-iT® Series

UPC

050169991176

Dimensions

Depth

3.625 in

Height

8.688 in

Width

8.688 in

Logistics

Carton Quantity

1

Pallet Quantity

220