Image of GS12124S GRAND SLAM BOX WITH STAB-iT® Series II 12X12X4 WITH Knockouts

GRAND SLAM BOX WITH STAB-iT® Series II 12X12X4 WITH Knockouts

Brand: Raco

Catalog ID: GS12124S

Collection name: Grand Slam With Stab-iT® II

GRAND SLAM BOX WITH STAB-iT® II 12X12X4 WITH Knockouts

  • STAB-iT® II clamp has been field proven to be over 3X's faster than traditional MC connectors
  • Ground bar pre installed
  • Surface mount cover
  • With concentric knockouts on side and back for easy access
  • Optional conduit support plate
  • NEMA 1 Rating for Indoors
  • Additional STAB-iT® II connectors can be added

General

Application

RACO's Grand Slam Junction Boxes are used to terminate home runs, branch circuits and other electrical wiring. The large capacity boxes feature RACO's patented Stab-it® II connectors for MC, built in ground bars and are designed for commercial applications

Catalog Number

GS12124S

Series

STAB-iT® Series

UPC

050169991169

Dimensions

Depth

4.188 in

Height

12.125 in

Width

12 in

Logistics

Carton Quantity

1

Pallet Quantity

81