Image of 995 BOX SUPPORT BRACKET FOR ULTIMATE G SERIES

BOX SUPPORT BRACKET FOR ULTIMATE G SERIES

Brand: Raco

Catalog ID: 995

Collection name: ProReady

BOX SUPPORT BRACKET FOR ULTIMATE G SERIES

  • Keeps bracket and box from moving during installation
  • Adds stability to the bracket when installing on stud
  • Exclusive design for the Ultimate G series
  • Accommodates stud depth 3.5” to 6”
  • Required in Canada

General

Application

Provides additional far side support for the G brackets when mounting to stud

Catalog Number

995

UPC

050169985557

Dimensions

Cubic Capacity

3.04 cu.in

Depth

0.5 in

Height

3.8 in

Width

1.6 in

Logistics

Carton Quantity

50

Pallet Quantity

19200