Brand: Raco
Catalog ID: 6224
Application
Catalog Number
6224
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
6224
Number of Gang(s)
1-Gang
Number Of Outlets
2 (Bottom Only)
Type
Type of Use
Concrete, Wood
UPC
050169062241
Cubic Capacity
18.5 cu.in
Dimensions
4.625 in x 4.625 in x 4.25 in
Height
4.25 in
Length
4.625 in
Weight
2.9 lb
Width
4.625 in
Power Distribution Features
Fire Rated
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
300