
Brand: Raco
Catalog ID: 2176RAC
Catalog Number
2176RAC
Color
White
Conduit Type
EMT
Material
Polyethylene
UPC
050169021767
Dimensions
0.616 in x 1.918 in x 1.918 in
Height
1.918 in
Length
0.616 in
Trade Size
1-1/2 in
Weight
0.015 lb
Width
1.918 in
Buy America(n) Qualified
Contact Manufacturer
NEC
Compliant
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
21000