Image of 2178RAC 2 in. EMT Bushing, Insulated
* Representative image
Image of 2178RAC 2 in. EMT Bushing, Insulated
Image of 2178RAC 2 in. EMT Bushing, Insulated
Image of 2178RAC 2 in. EMT Bushing, Insulated

2 in. EMT Bushing, Insulated

$1.67 USD

Brand: Raco

Catalog ID: 2178RAC

2 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90° C
  • Easy push-on design
  • White color
  • Additional sizes available

Product details

General

Catalog Number

2178RAC

Color

White

Conduit Type

EMT

Material

Polypropylene

UPC

050169021781

Dimensions

Dimensions

0.625 in x 2.38 in x 2.38 in

Height

2.38 in

Length

0.625 in

Trade Size

2 in

Weight

0.022 lb

Width

2.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

NEC

Compliant

Logistics

Carton Quantity

50

Pallet Quantity

10500

Resources and downloads