* Representative image
4 in. EMT Bushing, Insulated
$8.75
USD
Buy now
Brand:
Raco
Catalog ID:
2186RAC
Prop65_Cancer
4 in. EMT Bushing, Insulated
High-density Polyethylene construction
Temperature rated at 90˚C
Easy push-on design
White Color
Additional sizes available
Product details
Resources and downloads
Product details
General
Color
White
Conduit Type
EMT
Rigid/IMC
Material
Polyethylene
UPC
050169021866
Dimensions
Dimensions
1.23 in x 4.8 in x 4.8 in
Height
4.8 in
Length
1.23 in
Trade Size
4 in
Weight
0.123 lb
Width
4.8 in
Certifications And Compliance
NEC
Compliant
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
1600
Resources and downloads
Customer Notices
Prop65_Cancer
Specifications
2186RAC
Catalogs
RACO / TayMac / Bell Full Catalog
Sell Sheets
EMT Insulating Bushings
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions