Image of 232SCM 4 in. Square Box, Welded with STAB-iT® Series Connector, 2-1/8 in. Deep, Raised Ground, Solid Copper Pigtail, Cable Mgmt Clip

4 in. Square Box, Welded with STAB-iT® Series Connector, 2-1/8 in. Deep, Raised Ground, Solid Copper Pigtail, Cable Mgmt Clip

Brand: Raco

Catalog ID: 232SCM

Collection name: STAB-IT®

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, Cable Management Clip

  • Welded steel construction with STAB-IT® connector and cable management clip
  • 4 in. square x 2-1/8 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls
STAB-IT

General

Bracket Type

No Bracket

Catalog Number

232SCM

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Series

STAB-iT® Series

Size

4 in

Type

Box

UPC

050169892329

Dimensions

Actual Depth

2.2 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Size

4 in

Weight

1.052 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Pallet Quantity

1375