Image of 899B 1-Gang BLOCK-LOC® 4-11/16 in. Square Tile Cover, 2 in. Deep
Image of 899B 1-Gang BLOCK-LOC® 4-11/16 in. Square Tile Cover, 2 in. Deep
play
RACO: BLOCK-LOC® Masonry Box Support
Buy America(n) Qualified

1-Gang BLOCK-LOC® 4-11/16 in. Square Tile Cover, 2 in. Deep

OR

Brand: Raco

Catalog ID: 899B

Collection name: BLOCK-LOC®

1-Gang BLOCK-LOC® 4-11/16 in. Square Tile Cover, 2 in. Deep

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • Quick and accurate positioning
  • Break off front tabs
  • 16.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Catalog Number

899B

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Material

Steel

Number of Gang(s)

1-Gang

Type

  • Cover
  • Masonry Box

UPC

050169500682

Dimensions

Actual Depth

2.063 in

Cubic Capacity

16 cu.in

Depth

2 in

Raised Ground

No

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

12

Pallet Quantity

1512

Resources and downloads

Media

Videos

play
RACO: BLOCK-LOC® Masonry Box Support