Image of 773B 4 in. Square Single Device Stud Mount Cover Raised, 3/4 in., Drawn
Image of 773B 4 in. Square Single Device Stud Mount Cover Raised, 3/4 in., Drawn
play
RACO: Stud Mount Mud Rings

4 in. Square Single Device Stud Mount Cover Raised, 3/4 in., Drawn

Brand: Raco

Catalog ID: 773B

4 in. Square Single Device Stud Mount Cover Raised, 3/4 in., Drawn

  • Rigid bracket design eliminates the need for far-side support
  • Ability to eliminate electrical boxes in low-voltage installations
  • Positive Positing Tabs ensure consistent alignment on stud
  • Mounts quickly and easily to face of stud
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Application

RACO Stud-Mount Mud Rings provide secure support for 4 in. square boxes and feature a built-in mud ring.

Catalog Number

773B

Drawn or Welded

Drawn

Fire Resistance

Yes

Material

773B

Number of Gang(s)

1-Gang

Size

4 in

UPC

050169500460

Dimensions

Dimensions

0.938 in x 6.5 in x 4.25 in

Height

4.25 in

Length

0.938 in

Raised Ground

No

Raised Height

0.75 in

Weight

0.475 lb

Width

6.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2100

Resources and downloads

Media

Videos

play
RACO: Stud Mount Mud Rings