Image of 8777-0 4 in. Square Cover, 2-Device, 1/4 in. Raised
Image of 8777-0 4 in. Square Cover, 2-Device, 1/4 in. Raised
play
360 View
Image of 8777-0 4 in. Square Cover, 2-Device, 1/4 in. Raised
+2
Image of 8777-0 4 in. Square Cover, 2-Device, 1/4 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 2-Device, 1/4 in. Raised

Brand: Raco

Catalog ID: 8777-0

4 in. Square Cover, 2-Device, 1/4 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Catalog Number

8777-0

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

8777-0

Size

4 in

Type

Mud Ring

UPC

050169007778

Dimensions

Cubic Capacity

3 cu.in

Dimensions

0.25 in x 4 in x 4 in

Height

4 in

Length

0.25 in

Raised Height

0.25 in

Weight

0.112 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

3960

Resources and downloads

Media

360 View