Image of 206RAC 4 in. Square RETRO-RING® Series, Old Work, Used for Mounting of One of Two Device Applications

4 in. Square RETRO-RING® Series, Old Work, Used for Mounting of One of Two Device Applications

Brand: Raco

Catalog ID: 206RAC

4 in. Square RETRO-RING®, Old Work, Used for Mounting of One of Two Device Applications

  • RACO® RETRO-RING® works in 3/8 in. to 1-1/2 in. thick wall or ceiling applications
  • Small footprint is covered by most popular life safety devices
  • Steel old work wings allow for secure mounting of box and devices to wall
  • Includes one wall template per carton
  • 206RAC allows for installation of steel low voltage partition for power/data applications. One or two devices mount directly to 206RAC

General

Application

  • RACO® RETRO-RING® is used to position any depth, 4 in. square steel junction box in a sheet rock covered wall cavity
  • 206RAC is used in old work installations where one or two devices are required

Catalog Number

206RAC

Series

RETRO-RING® Series

Size

4 in

Type

Mounting Bracket

UPC

050169002063

Dimensions

Dimensions

2 in x 4.88 in x 4.75 in

Height

4.75 in

Length

2 in

Size

4 in

Weight

0.202 lb

Width

4.88 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

4760