Image of 918 Bar for Hung Ceiling Box, 30 in.
Image of 918 Bar for Hung Ceiling Box, 30 in.

Bar for Hung Ceiling Box, 30 in.

Brand: Raco

Catalog ID: 918

Bar for Hung Ceiling Box, 30 in.

Bar for Hung Ceiling Box, 30 in.

Product details

General

Application

30 in. long bars for Hung Ceiling Box (280)

Catalog Number

918

Fixture Type

Ceiling;Light

Material

Steel

Size

30 in

Type

Bar

UPC

050169009185

Dimensions

Cubic Capacity

2.82 cu.in

Depth

0.188 in

Height

30 in

Weight

0.779 lb

Width

0.5 in

Logistics

Carton Quantity

40

Pallet Quantity

2560

Resources and downloads