Brand: Raco
Catalog ID: 911-19
Application
RACO® RETRO-RING® is used to position any depth, 4 in. square steel junction box in a sheet rock covered wall cavity.911-19 is used in old work life safety appliance installations.
Catalog Number
911-19
Color
Red
Size
4 in
UPC
050169504352
Dimensions
4.750 in x 4.750 in x 0.625 in
Height
0.625 in
Length
4.75 in
Weight
0.249 lb
Width
4.75 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certified Listed
UL Listed
Carton Quantity
20
Minimum Pack Quantity
25
Pallet Quantity
4760