Image of 2512 0.5 in to 1 in Ground Clamp for 0.5 in Rigid Conduit, Bronze Alloy
* Representative image
Image of 2512 0.5 in to 1 in Ground Clamp for 0.5 in Rigid Conduit, Bronze Alloy

0.5 in to 1 in Ground Clamp for 0.5 in Rigid Conduit, Bronze Alloy

Brand: Raco

Catalog ID: 2512

0.5 in to 1 in Ground Clamp for 0.5 in Rigid Conduit, Bronze Alloy

  • Bronze cast construction assures ground path continuity and provides corrosion resistance
  • Additional sizes available

Product details

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

2512

Material

Bronze Alloy

UPC

050169025123

Dimensions

Dimensions

2.5 in x 2.25 in x 3.125 in

Height

3.125 in

Length

2.5 in

Weight

0.388 lb

Width

2.25 in

Conductor Related

Conductor Range

#6 AWG to #10 AWG

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6075

Resources and downloads