Brand: Raco
Catalog ID: 2513
Application
For use with grounding wire or conduit to water pipes or ground rods
Catalog Number
2513
Material
Bronze Alloy
UPC
050169025130
Dimensions
1.25 in x 2.313 in x 3.5 in
Height
3.5 in
Length
1.25 in
Weight
0.45 lb
Width
2.313 in
Conductor Range
#2/0 AWG to #10 AWG
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6075