Image of 2057 #6TS 2.5 in Rigid/EMT Conduit Hanger
* Representative image
Image of 2057 #6TS 2.5 in Rigid/EMT Conduit Hanger

#6TS 2.5 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2057

#6TS 2.5 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2057

Hanger Size

6

Material

Steel

UPC

050169020579

Dimensions

Dimensions

4.437 in x 1.25 in x 3.12 in

EMT Size

2.5 in

Height

3.12 in

Length

4.437 in

Rigid/IMC Size

2.5 in

Trade Size

6

Weight

0.315 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2500

Resources and downloads