STAB-IT® Connector for use only with RACO® Grand Slam Boxes. Each connector accepts up to two cables. Connector includeds hardware to mount to RACO Grand Slam Boxes.
Catalog Number
989ST
Material
989ST
Type
Connector
UPC
050169009895
Dimensions
1.032 in x 1.75 in x 0.983 in
Height
0.983 in
Length
1.032 in
Weight
0.06 lb
Width
1.75 in
Carton Quantity
50
Pallet Quantity
21600