Image of 9024R Open Center Bracket for 24 inch Stud Spacing
Image of 9024R Open Center Bracket for 24 inch Stud Spacing
play
RACO: Open Center Brackets
Image of 9024R Open Center Bracket for 24 inch Stud Spacing
Image of 9024R Open Center Bracket for 24 inch Stud Spacing

Open Center Bracket for 24 inch Stud Spacing

Brand: Raco

Catalog ID: 9024R

Open Center Bracket for 24 inch Stud Spacing

Product details

General

Catalog Number

9024R

UPC

050169890240

Dimensions

Dimensions

0.482 in x 23.487 in x 4.811 in

Height

4.811 in

Length

0.482 in

Weight

0.566 lb

Width

23.487 in

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1600

Standard Package

25

Media

Videos

play
RACO: Open Center Brackets