Image of AW1.9 4-11/16" Square Box Pre-Fab Assemblies

4-11/16" Square Box Pre-Fab Assemblies

Brand: Raco

Catalog ID: AW1.9

STAB-iT® Pre-Fab Assembly, 252MSCM model + 868AMR model / 1G -Adjustable Mud Ring / M Bracket

  • Ready to install, no preparation required
  • For use on wood or metal studs
  • Designed and assembled in USA

General

Bracket Type

M, for Metal or Wood Studs

Catalog Number

AW1.9

Number of Gang(s)

1-Gang

Series

STAB-IT® Series

UPC

050169993286

Dimensions

Cubic Capacity

42

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

M, for Metal or Wood Studs

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

420