Image of 978 Plastic Far Side Support
Image of 978 Plastic Far Side Support
Image of 978 Plastic Far Side Support
Image of 978 Plastic Far Side Support
Image of 978 Plastic Far Side Support

Plastic Far Side Support

Brand: Raco

Catalog ID: 978

Plastic Far Side Support, 1-7/8 in. Rigid

Raco Far Side Box Support provides support for installed electrical boxes. The Far Side Support easily snaps onto the hole located on the back side of the box. Once installed, the Far Side Support prevents the box from floating, or being pushed back into the wall cavity.

  • Simply snaps into hole in back of box and is easily cut to fit wall cavity
  • 1-7/8 in.
  • Made from rigid plastic
  • Easy to cut to depth required to fit wall cavity

Product details

General

Accessory Type

Box

Catalog Number

978

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Type

Mounting Bracket

UPC

050169009789

Dimensions

Dimensions

0.5 in x 2.313 in x 0.5 in

Height

0.5 in

Length

0.5 in

Weight

0.02 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Packaging Type

Polybag

Pallet Quantity

24000

Resources and downloads