Rectangular, Metallic Floor Box Kit - Nickel Finish Cover Plate
Image of 6500NI-5 Rectangular, Metallic Floor Box Kit - Nickel Finish Cover Plate

Rectangular, Metallic Floor Box Kit - Nickel Finish Cover Plate

Brand: Raco

Catalog ID: 6500NI-5

Rectangular, Metallic Floor Box Kit - Nickel Finish Cover Plate

Contains low profile. 15A 125V tamper resistant receptacle

General

Application

  • Carpet
  • Tile
  • Wood

Catalog Number

6500NI-5

Color

Nickel

Cover Shape

Rectangle

Cover Type

Rectangle

Material

6500NI-5

Size

1-Gang

Type

  • Boxes
  • Covers

Type of Use

Wood

UPC

050169953167

Dimensions

Dimensions

3.25 in x 5.438 in x 4.75 in

Height

4.75 in

Length

3.25 in

Size

1-Gang

Weight

1.401 lb

Width

5.438 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

504