Image of 961 Replacement Plaster Ears - Open Style with Screws
Image of 961 Replacement Plaster Ears - Open Style with Screws
Buy America(n) Qualified

Replacement Plaster Ears - Open Style with Screws

Brand: Raco

Catalog ID: 961

Replacement Plaster Ears, Open Style with Screws

  • Replacement ears to mount on Raco boxes 410, 420, 440, 445, 500, 503, 506, 508, 526, 545, 560, 565, 567, 570RAC, 590, 600 and 601
  • Use for old-work application
  • Mounting screws provided
  • Use with 1/2 in. thick standard drywall

Product details

General

Accessory Type

Box

Catalog Number

961

EU RoHS Indicator

Contact Manufacturer

Type

Plaster Ears

UPC

050169009611

Dimensions

Dimensions

0.609 in x 0.594 in x 1.5 in

Height

1.5 in

Length

0.609 in

Weight

0.02 lb

Width

0.594 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

48000

Resources and downloads