RETRO-BRACE® Series with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's
Image of 936 RETRO-BRACE® Series with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's
Image of 936 RETRO-BRACE® Series with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's
play
play
RACO: Choosing the Correct Ceiling Fan Box
+4
RACO: RETRO-BRACE® Old-Work Ceiling Fan Support

RETRO-BRACE® Series with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

Brand: Raco

Catalog ID: 936

RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

  • Adjustable for joist spacing from 16 in to 24 in
  • Simple "tool free" expansion of brace
  • #10-32, 1 in long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with two 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

General

Catalog Number

936

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Acier

Old Work or New Work

  • New Work
  • Old Work

Product Family

Ceiling Fan Support Boxes & Braces

Product Type

Steel Boxes and Covers

Series

  • RETRO-BRACE® Series
  • THE INSIDER® Series

Size

4 po

Type

Box

UPC

050169009369

Dimensions

Ceiling Fan Lbs.

35-70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

35 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Dimensions

14 in x 4.22 in x 2.78 in

Fixture Lbs.

50-110 lb

Fixture Lbs., 16 in. Joist Span

110 lb

Fixture Lbs., 24 in. Joist Span

50 lb

Height

2.78 in

Length

14 in

Raised Ground

Yes

Size

4 po

Weight

2.242 lb

Width

4.22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Configuration

Knockouts

1/2 in

Logistics

Carton Quantity

6

Pallet Quantity

312