Brand: Raco
Catalog ID: 6280
Application
Catalog Number
6280
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
6280
Paintable/Stainable
No
Type
UPC
050169062807
Dimensions
6.25 in x 6.25 in x 0.38 in
Height
0.38 in
Length
6.25 in
Weight
2 lb
Width
6.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514A
Minimum Pack Quantity
1
Pallet Quantity
400