Round, Nonmetallic Drop-in Floor Box Kit, Includes Flange, Cover, Single 15A TR Device and Hole Saw, Brass
Image of 6RF151SR Round, Nonmetallic Drop-in Floor Box Kit, Includes Flange, Cover, Single 15A TR Device and Hole Saw, Brass

Round, Nonmetallic Drop-in Floor Box Kit, Includes Flange, Cover, Single 15A TR Device and Hole Saw, Brass

Brand: Raco

Catalog ID: 6RF151SR

Round, Nonmetallic Drop-in Floor Box Kit, Includes Flange, Cover, Single 15A TR Device and Hole Saw, Brass

  • Has solid brass cover and flange.
  • 15A, 125V tamper resistant receptacle.
  • Self leveling, easy screw fastening.
  • Solid brass floor plate
  • Cut-out template provided to assure proper sub-floor preparation
  • Brass cover provided to protect device when not in use
  • UL and CSA listed
  • Note: product may vary by store

General

Application

  • Carpet
  • Tile
  • Wood

Catalog Number

6RF151SR

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

Brass

Number of Gang(s)

1-Gang

Type

  • Boxes
  • Covers
  • Flanges

Type of Use

Wood

UPC

050169953570

Dimensions

Cubic Capacity

16 cu.in

Dimensions

3.37 in x 3.37 in x 8 in

Height

8 in

Length

3.37 in

Weight

0.893 lb

Width

3.37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

288