




Brand: Raco
Catalog ID: 7120VB
Bracket Type
No Bracket
Cable Clamps
4
Catalog Number
7120VB
Ceiling Fan Rated
Yes
Color
Black
Fixture Type
Ceiling Fan; Light
Material
Polycarbonate
Product Family
Ceiling Fan Support Boxes
Product Type
Non-Metallic Boxes & Covers
Series
SADDLE-BOX® Series
Size
4 in
Style
Vapor Barrier
Type
UPC
050169999714
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
2.6 in
Ceiling Fan Lbs.
70 lb
Cubic Capacity
12.5 cu.in
Depth
2.625 in
Fixture Lbs.
210 lb
Height
5.15 in
Size
4 in
Weight
0.258 lb
Width
5.15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Mexico 179,825.
Bracket Type
No Bracket
Carton Quantity
24
Pallet Quantity
1080