
Brand: Raco
Catalog ID: 6310
Accessory Type
Cover
Catalog Number
6310
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Plate Type
Blank Plate
Type
Plates
UPC
050169063101
Dimensions
4.15 in x 2.53 in x 0.1 in
Height
0.1 in
Length
4.15 in
Weight
0.08 lb
Width
2.53 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
7500