RACO
Service Pedestal Duplex Receptacle Face Plate
Image of 6313 Service Pedestal Duplex Receptacle Face Plate

Service Pedestal Duplex Receptacle Face Plate

Brand: Raco

Catalog ID: 6313

Service Pedestal Duplex Receptacle Face Plate

  • Stainless steel construction
  • For power use only
  • Duplex receptacle plate
  • UPC barcoded

General

Accessory Type

Cover

Catalog Number

6313

EU RoHS Indicator

Contact Manufacturer

Material

6313

Plate Type

Duplex

Type

Plates

UPC

050169063132

Dimensions

Dimensions

4.15 in x 2.53 in x 0.1 in

Height

0.1 in

Length

4.15 in

Weight

0.08 lb

Width

2.53 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

12000