Service Pedestal Frame Housing with Chase Nipple
Image of 6301 Service Pedestal Frame Housing with Chase Nipple

Service Pedestal Frame Housing with Chase Nipple

Brand: Raco

Catalog ID: 6301

Service Pedestal Frame Housing with Chase Nipple

  • Rust resistant die-cast aluminum construction
  • Pedestal is 4-3/8 in. x 3 in. x 2-11/16 in
  • Adaptable to multiple applications for power or data

General

Accessory Type

Box

Catalog Number

6301

Material

6301

Type

Housing Plates

UPC

050169063019

Dimensions

Dimensions

4.39 in x 2.69 in x 3.24 in

Height

3.24 in

Length

4.39 in

Trade Size

1 in

Weight

0.64 lb

Width

2.69 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

1000