SEU Cable Entrance Head 3 #3/0 - 3 #4/0, 1 #1/0 - 1 #2/0
Image of 2440 SEU Cable Entrance Head 3 #3/0 - 3 #4/0, 1 #1/0 - 1 #2/0

SEU Cable Entrance Head 3 #3/0 - 3 #4/0, 1 #1/0 - 1 #2/0

Brand: Raco

Catalog ID: 2440

SEU Cable Entrance Head 3 #3/0 - 3 #4/0, 1 #1/0 - 1 #2/0

  • Lightweight aluminum body construction eases installation and provides corrosion resistance
  • Plastic insulator snaps out easily for quick cable insertion
  • For cable sizes: 3-#3/0 through 3-#4/0 and 1-#1/0 through 1-#2/0
  • Additional size available
SE CABLE

General

Accessory Type

Fitting

Catalog Number

2440

Conduit Type

Service Entrance

Connector Type

Clamp-Type

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Aluminum

UPC

050169024409

Dimensions

Dimensions

3.625 in x 3.5 in x 4.375 in

Height

4.375 in

Length

3.625 in

Weight

0.605 lb

Width

3.5 in

Conductor Related

Cable Size

3 #3/0 through 3 #4/20; 1 #1/0 through 1 #2/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Clamp-Type

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1100