Brand: Raco
Catalog ID: 6239ACBP
Application
Designed for carpet, tile, vinyl, laminate and hardwood flooring with wood sub-floors
Catalog Number
6239ACBP
Color
Brass
Cover Shape
Round
Cover Type
Round
UPC
050169993545
Dimensions
5.813 in x 5.625 in x 5.938 in
Height
5.938 in
Length
5.813 in
Width
5.625 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Carton Quantity
1
Pallet Quantity
245