Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Nickel Finish
Image of 6239NI Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Nickel Finish

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Nickel Finish

Brand: Raco

Catalog ID: 6239NI

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Nickel Finish

  • Can be used for power/data
  • 15A, 125V tamper resistant receptacle
  • Removable neoprene gaskets allow for independent use of either side of the receptacle with cover closed
  • Recessed receptacle minimizes plug protrution
  • Height accessible adjustsments after box is mounted

General

Application

  • Carpet
  • Tile
  • Wood

Catalog Number

6239NI

Color

Nickel

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Size

1-Gang

Type

  • Boxes
  • Covers

Type of Use

Wood

UPC

050169947142

Dimensions

Cubic Capacity

28 cu.in

Dimensions

5.813 in x 5.625 in x 5.938 in

Height

5.938 in

Length

5.813 in

Package Height

5.938 in

Package Length

5.813 in

Package Weight

2.47 lb

Package Width

5.625 in

Size

1-Gang

Weight

2.47 lb

Width

5.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

245