
Brand: Raco
Catalog ID: 9017
Raco Mounting Bracket supports 3 in. x 2 in. switch boxes when mounted to a stud. It mounts standard Low-Voltage wall plates, old work or new work. The mounting bracket is for a single gang.
Accessory Type
Box
Catalog Number
9017
EU RoHS Indicator
Type
Mounting Bracket
UPC
050169090176
Dimensions
0.16 in x 2.5 in x 4.25 in
Height
4.25 in
Length
0.16 in
Weight
0.062 lb
Width
2.5 in
Certified Listed
cULus Listed
EU RoHS Indicator
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
5760