Brand: Raco
Catalog ID: 973
Accessory Type
Box
Catalog Number
973
Color
Green
EU RoHS Indicator
Contact Manufacturer
Material
973
Type
Ground Screws
UPC
050169909737
Dimensions
0.795 in x 0.414 in x 0.414 in
Height
0.414 in
Length
0.795 in
Weight
0.005 lb
Width
0.414 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
TAA Compliant (All status valid till December 2024)
Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Clam Shell
Pallet Quantity
80000