STAB-iT® Series, II 4-11/16" Electrical Box
Image of 252MSCMHF STAB-iT® Series, II 4-11/16" Electrical Box

STAB-iT® Series, II 4-11/16" Electrical Box

Brand: Raco

Catalog ID: 252MSCMHF

4-11/16 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail, Heavy Duty Universal Bracket Support, M Bracket, Cable Management Clip

  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • 3 TIMES FASTER than traditional connectors
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 1 STAB-IT® II connector
  • Each STAB-IT® II connector accomodates three cables
  • Includes built-in cable management clip, offering first means of support
  • UL Listed for use without a plastic bushing (except for AC cable)
  • Pre-installed 8 in. solid #12 pigtail for faster installation
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

General

Application

Commercial

Bracket Type

M, for Metal or Wood Studs

Catalog Number

252MSCMHF

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts - Bottom

(1) 1/2", (1) 1.2"-3/4" TKO

Knockouts - Side

(9) 1/2" - 3/4" TKO, (1) 3/4-1" TKO

Number of Gang(s)

2-Gang

Series

STAB-IT® II

Size

4-11/16 in

UPC

050169992913

Dimensions

Knockouts - Bottom

(1) 1/2", (1) 1.2"-3/4" TKO

Knockouts - Side

(9) 1/2" - 3/4" TKO, (1) 3/4-1" TKO

Raised Ground

Yes

Size

4-11/16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

M, for Metal or Wood Studs

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

800