Image of 989ST2 STAB-iT® Series II CONNECTOR

STAB-iT® Series II CONNECTOR

Brand: Raco

Catalog ID: 989ST2

Collection name: Grand Slam With Stab-iT® II

STAB-IT ® II CONNECTOR

Stab-iT® II connectors can be added to the bottom of the Grand Slam box to support additiona MC cable

General

Application

Stab-iT® II connector accessory for Stab-iT® and Grand Slam Boxes

Catalog Number

989ST2

Series

STAB-iT® Series

UPC

050169991220

Dimensions

Cubic Capacity

5.23305 cu.in

Depth

1.5 in

Height

1.45 in

Width

2.406 in

Logistics

Carton Quantity

50

Pallet Quantity

14400