Straight to 90° Extra Flexible Tubing SWIVEL-LOK® Series Connector, Nylon
Image of 4754 Straight to 90° Extra Flexible Tubing SWIVEL-LOK® Series Connector, Nylon

Straight to 90° Extra Flexible Tubing SWIVEL-LOK® Series Connector, Nylon

Brand: Raco

Catalog ID: 4754

Straight to 90° Extra Flexible Tubing SWIVEL LOK® Connector, Nylon

  • All black nonmetallic construction ends metal fatigue and separation problems and provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • Additional sizes available
LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use extra flexible tubing and connectors whenever added flexibility is required for installation, operation, or maintenance

Catalog Number

4754

Material

Nylon

Series

SWIVEL-LOK® Series

UPC

050169047545

Dimensions

Dimensions

4 in x 1.8 in x 1.8 in

Height

1.8 in

Length

4 in

Trade Size

1 in

Weight

0.12 lb

Width

1.8 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 4X, 12 and 13

Logistics

Carton Quantity

10

Minimum Pack Quantity

25

Pallet Quantity

2880