Switch Box 2-1/2 in. Deep, Gangable with STAB-iT® Series Connector, Plaster Ears, 8 in. #12 Copper Pigtail
Image of 518S Switch Box 2-1/2 in. Deep, Gangable with STAB-iT® Series Connector, Plaster Ears, 8 in. #12 Copper Pigtail

Switch Box 2-1/2 in. Deep, Gangable with STAB-iT® Series Connector, Plaster Ears, 8 in. #12 Copper Pigtail

Brand: Raco

Catalog ID: 518S

Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, 8 in. #12 Copper Pigtail

  • 3 in. x 2 in., 2-1/2 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with one 1/2 in. knockout
  • Plaster ears allow a box to be used in "old work" applications
  • Inclues 8 in. #12 solid copper ground pigtail and STAB-IT® connector
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls
STAB-IT

General

Application

  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Switch boxes are used to house wiring devices such as switches and outlets

Catalog Number

518S

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Series

STAB-IT®

Type

Box

UPC

050169500781

Dimensions

Actual Depth

2.64 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.223 in

Raised Ground

No

Weight

0.633 lb

Width

2.269 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

3150