Image of 623S Switch Box 3-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, Old Work, GRIPTITE, 8 in. #12 Solid Copper Pigtail
Image of 623S Switch Box 3-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, Old Work, GRIPTITE, 8 in. #12 Solid Copper Pigtail
play
RACO: STAB-IT® vs competition

Switch Box 3-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, Old Work, GRIPTITE, 8 in. #12 Solid Copper Pigtail

Brand: Raco

Catalog ID: 623S

Collection name: STAB-IT®

Switch Box 3-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, Old Work, GRIPTITE, 8 in. #12 Solid Copper Pigtail

  • 3 in. x 2 in., 3-1/2 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with five 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • Includes 8 in. #12 solid copper ground pigtail
  • 18.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

STAB-IT

General

Application

  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Switch boxes are used to house wiring devices such as switches and outlets

Catalog Number

623S

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169966235

Dimensions

Actual Depth

3.83 in

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

4.22 in

Raised Ground

No

Weight

0.835 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

1750

Resources and downloads

Media

Videos

play
RACO: STAB-IT® vs competition