ULTIMATE G SERIES MOUNTING BRACKET 4-11/16 STAB-iT® Series II BOX
Image of 252GSCM ULTIMATE G SERIES MOUNTING BRACKET 4-11/16 STAB-iT® Series II BOX

ULTIMATE G SERIES MOUNTING BRACKET 4-11/16 STAB-iT® Series II BOX

Brand: Raco

Catalog ID: 252GSCM

Collection name: ProReady

ULTIMATE G SERIES MOUNTING BRACKET 4-11/16 STAB-iT® II BOX

  • RACO's built in STAB-iT connectors are the fastest way to terminate MC cable
  • Works with any 4" or 4-11/16" mud ring
  • ProReady solutions offer installation flexibility, saving time and labor
  • Clips to stud or open center bracket for hands-free installation
  • Gangable, making it easy to add more boxes
  • Mounts to stud or 9030G open center bracket
  • Contractor can decide how to use it at the job site

General

Application

Prefab; fits 4" or 4‑11/16" boxes; mounts to studs or 9030 G bracket.

Catalog Number

252GSCM

Series

RACO Ultimate G Series

UPC

050169985519

Dimensions

Cubic Capacity

146.00495672 cu.in

Depth

2.837 in

Height

6.338 in

Width

8.12 in

Logistics

Carton Quantity

12

Pallet Quantity

540