ULTIMATE G SERIES MOUNTING BRACKET SINGLE DEVICE HORIZONTAL WITH HAMR
Image of 768HAMRGH ULTIMATE G SERIES MOUNTING BRACKET SINGLE DEVICE HORIZONTAL WITH HAMR

ULTIMATE G SERIES MOUNTING BRACKET SINGLE DEVICE HORIZONTAL WITH HAMR

Brand: Raco

Catalog ID: 768HAMRGH

Collection name: PROReady™

ULTIMATE G SERIES MOUNTING BRACKET SINGLE DEVICE HORIZONTAL WITH HAMR

  • Works with any depth 4" and 4-11/16" boxes
  • RACO's built in STAB-iT connectors are the fastest way to terminate MC cable
  • Works with any 4" or 4-11/16" mud ring
  • ProReady solutions off er installation fl exibility, saving time and labor
  • Clips to stud or open center bracket for hands-free installation
  • Gangable, making it easy to add more boxes
  • Mounts to stud or 9030G open center bracket
  • Contractor can decide how to use it at the job site

General

Application

Prefab; fits 4" or 4‑11/16" boxes; mounts to studs or 9030 G bracket.

Catalog Number

768HAMRGH

Series

RACO Ultimate G Series

UPC

050169985526

Dimensions

Cubic Capacity

77.090728 cu.in

Depth

1.43 in

Height

6.32 in

Width

8.53 in

Logistics

Carton Quantity

20

Pallet Quantity

900