ULTIMATE G SERIES MOUNTING BRACKET WITH 4 IN STAB-iT® Series BOX
Image of 232GSCM ULTIMATE G SERIES MOUNTING BRACKET WITH 4 IN STAB-iT® Series BOX

ULTIMATE G SERIES MOUNTING BRACKET WITH 4 IN STAB-iT® Series BOX

Brand: Raco

Catalog ID: 232GSCM

Collection name: ProReady

ULTIMATE G SERIES MOUNTING BRACKET WITH 4 IN STAB-It® BOX

  • RACO's built in STAB-iT connectors are the fastest way to terminate MC cable
  • Works with any 4" or 4-11/16" mud ring
  • ProReady solutions offer installation flexibility, saving time and labor
  • Clips to stud or open center bracket for hands-free installation
  • Gangable, making it easy to add more boxes
  • Mounts to stud or 9030G open center bracket
  • Contractor can decide how to use it at the job site

General

Application

Prefab; fits 4" or 4‑11/16" boxes; mounts to studs or 9030 G bracket.

Catalog Number

232GSCM

Series

RACO Ultimate G Series

UPC

050169985502

Dimensions

Cubic Capacity

133.781608 cu.in

Depth

2.84 in

Height

6.34 in

Width

7.43 in

Logistics

Carton Quantity

12

Pallet Quantity

540