Image of 9030GP ULTIMATE G SERIES MOUNTING BRACKET

ULTIMATE G SERIES MOUNTING BRACKET

Brand: Raco

Catalog ID: 9030GP

Collection name: ProReady

ULTIMATE G SERIES MOUNTING BRACKET

  • Snap to stud or open center bracket for hands-free installation
  • Save time and increase productivity
  • For low-voltage installations the bracket can be used without electrical boxes
  • Mounts to either side of the stud
  • Gangable, making it easy to add boxes on either side
  • Positive posting tabs ensure consistent alignment on the stud
  • Center window for accurate positioning
  • Works with all box depths and stud sizes with no adjustment required
  • Available with integrated hinged adjustable mud rings
  • 232GSCM and 252GSCM feature our STAB-iT® boxes with cable management

General

Application

Prefab; fits 4" or 4‑11/16" boxes; mounts to studs or 9030 G bracket.

Catalog Number

9030GP

Series

RACO Ultimate G Series

UPC

050169985496

Dimensions

Cubic Capacity

39.354008 cu.in

Depth

0.73 in

Height

6.32 in

Width

8.53 in

Logistics

Carton Quantity

25

Pallet Quantity

2100