ULTIMATE G SERIESMOUNTING BRACKET SINGLE DEVICE WITH HINGED ADJUSTABLE MUD RING
Image of 768HAMRG ULTIMATE G SERIESMOUNTING BRACKET SINGLE DEVICE WITH HINGED ADJUSTABLE MUD RING

ULTIMATE G SERIESMOUNTING BRACKET SINGLE DEVICE WITH HINGED ADJUSTABLE MUD RING

Brand: Raco

Catalog ID: 768HAMRG

Collection name: PROReady™

ULTIMATE G SERIESMOUNTING BRACKET SINGLE DEVICE WITH HINGED ADJUSTABLE MUD RING

  • Works with any depth 4" and 4-11/16" boxes
  • Includes RACO’s exclusive Hinged Adjustable Mud Ring— adjusts from ½” to 1-3/8” for when you don’t know what the fi nished wall depth will be
  • Hinged design allows easy access to install conduit and wiring or for inspection
  • Mounts to stud or 9030G open center bracket for hands-free installation
  • Gangable, making it easy to add boxes on either side
  • Mounts to stud or 9030G open center cracket
  • Contractor can decide how to use it at the job site

General

Application

Prefab; fits 4" or 4‑11/16" boxes; mounts to studs or 9030 G bracket.

Catalog Number

768HAMRG

Series

RACO Ultimate G Series

UPC

050169985533

Dimensions

Cubic Capacity

77.090728 cu.in

Depth

1.43 in

Height

6.32 in

Width

8.53 in

Logistics

Carton Quantity

20

Pallet Quantity

900