UNIVERSAL STUD MOUNT BRACKET 1 DEVICE 3/4 IN RAISED MUD RING
Image of USMB134 UNIVERSAL STUD MOUNT BRACKET 1 DEVICE 3/4 IN RAISED MUD RING

UNIVERSAL STUD MOUNT BRACKET 1 DEVICE 3/4 IN RAISED MUD RING

Brand: Raco

Catalog ID: USMB134

Collection name: PROReady™

UNIVERSAL STUD MOUNT BRACKET 1 DEVICE 3/4 IN RAISED MUD RING

Snaps to metal stud or to the new 9030G open center bracket for hands free installation. Rigid design eliminates the need for a far side support. Eliminate electrical boxes in low voltage situations. Can be mounted horizontally or vertically. Mounts to either side of the stud and can be mounted side by side on the same stud. Postitive posting tabs ensure consistent alignment. center window for accurate positioning. Works with all 4" or 4-11/16" boxes and mud rings

General

Application

Supports 4" or 4‑11/16" boxes on metal studs.

Catalog Number

USMB134

UPC

050169985571

Dimensions

Cubic Capacity

77.958106496 cu.in

Depth

1.304 in

Height

7.732 in

Width

7.732 in

Logistics

Carton Quantity

20

Pallet Quantity

1500