Image of 2011FBAR Vapor Barrier Cable Box 1-Gang, Non-Metallic
Image of 2011FBAR Vapor Barrier Cable Box 1-Gang, Non-Metallic
play
3D View
play
360 View
+2
Image of 2011FBAR Vapor Barrier Cable Box 1-Gang, Non-Metallic

Vapor Barrier Cable Box 1-Gang, Non-Metallic

Brand: Raco

Catalog ID: 2011FBAR

Vapor Barrier Cable Box 1-Gang, Non-Metallic, 2-3/4 in Deep, 1/2 in Setback

Product details

General

Application

  • Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside the structure
  • RACO® nonmetallic vapor barrier cable boxes provide the installer with a cost alternative that is lightweight and east to install and provide excellent protection for wiring system or devices
  • RACO® nonmetallic cable boxes are used in branch circuit wiring to splice wires and accommodates wiring devices such as switches and receptacle

Bracket Setback

0.5

Cable Clamps

4

Catalog Number

2011FBAR

Color

Yellow

Material

Thermoplastic Resin

Type

  • Vapor Barrier Box
  • Box

UPC

805035000212

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.125 in

Cubic Capacity

46.10546875 cu.in

Depth

2.75 in

Height

3.625 in

Weight

0.256 lb

Width

4.625 in

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

800

Media

3D AR Model

360 View