Image of 82024FBAR Vapor Barrier Cable Box 4-Gang, Non-Metallic
Image of 82024FBAR Vapor Barrier Cable Box 4-Gang, Non-Metallic
play
360 View

Vapor Barrier Cable Box 4-Gang, Non-Metallic

Brand: Raco

Catalog ID: 82024FBAR

Vapor Barrier Cable Box 4-Gang, Non-Metallic, 2-5/8 in Deep, 1/2 in Setback

  • For use with Nonmetallic sheated cable
  • Flanged with vapor barrier and integral wire entry seal providing superior energy savings and quick installation
  • Self-Clamping wire entry clamps
  • Hands free installation
  • For 1/2", 5/8", 3/4" drywall

Product details

General

Application

Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the exisiting interior enviorment for elements outside the structureRACO® nonmetallic vapor barrier cable boxes provide the installer a cost savings alternative that is lighweight and easy to install and provides excellent protection for wiring and devicesRACO® non metallic cable boxes are used in branch circuit wiring to splice wires and accommodates wiring devices such as switches and receptacles

Catalog Number

82024FBAR

UPC

050169991084

Dimensions

Cubic Capacity

152.62164225 cu.in

Depth

2.625 in

Height

6.438 in

Width

9.031 in

Logistics

Pallet Quantity

432

Resources and downloads

Media

360 View