MY LISTS
RACO
Image of 2028FBAR Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR
Image of 2028FBAR Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR
play
3D View
play
360 View
+2
Image of 2028FBAR Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR

Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR

Brand: Raco

Catalog ID: 2028FBAR

Vapor Barrier Ceiling Box, 4" Round, Non-Metallic,Flanged with Vapor Barrier

  • Self-clamping wire entry clamps
  • Vapour/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2", 5/8", or 3/4" drywall
  • Front mounted grounding screw with combination straight/Robertson head

Product details

General

Bracket Setback

0.5

Cable Clamps

4

Catalog Number

2028FBAR

Color

Yellow

Material

Thermoplastic Resin

Style

Vapor Barrier

Type

  • Vapor Barrier Box
  • Box

UPC

805035054536

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Dimensions

6.93 in x 5.118 in x 3.150 in

Fixture Lbs.

50 lb

Height

3.15 in

Length

6.93 in

Weight

.265 lb

Width

5.118 in

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

40

Pallet Quantity

640

Resources and downloads

Media

3D AR Model

360 View